??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
20524
HELP_VARIABLE
Min Installation Width
292 mm
Min Installation Depth
530 mm
Exterior Dimension AB X AT
270 X 514 mm
Interior Dimension IB X IT
227 X 490 mm
Order Number
20524
FINISH
Aluminium
Embedded user actions
Preview - Generation
Formats
Files
3D
2D